2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EH 23260.0012 Clamping Device actima

Expand Table
EN
1/5
Ref. No.
BESTNR
finish
AUS
Travel path
ZW [mm]
Clamping way
S [mm]
Clamping force max.
SK [kN]
position
POS
stroke
HUB [mm]
Rotation
ROT [°]
weight
G [g]
1
23260.0012
push to right, with throughgoing bore
10
2
4.9
Pos. 1
0
0
745
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Order number23260.0012
ShorttextClamping Device actima with throughgoing bore, push to right
Perubahan terakhir27.11.2024 08:12:36
Unit

Klasifikasi

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties